Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

J2127A/J2126A Field Transmission Test Set

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Description

Multi-Rate Transmission Testing to 10 Gb/s & 10/100/1000 Mb/s Ethernet

Keysight's J2126A and J2127A transmission test sets:

  • Reduce installation and maintenance test times
  • Decrease the overall cost of test
  • Test the latest multi-service provisioning platforms
  • Are both feature packed yet offer an unrivalled ease of use

  • Reduced Test Times
    Installation and maintenance test times are reduced through the transmission test sets' multi-rate/multi-port/multi-service capabilities. The J2127A product supports all line rates up to 10 Gb/s (OC-192/STM-64). Simultaneous Ethernet testing at 10/100 and 1000 Mb/s is also available. The J2126A supports all line rates up to 2.5 Gb/s (OC-48/STM-16). Both products support 1310 nm and 1550 nm wavelengths at 2.5 Gb/s and 10 Gb/s optical rates and provide a range of features as standard such as dual-standard SONET/SDH testing, DSn/PDH electrical rates, fully supported mappings at all rates, electrical pulse mask, service disruption measurement, performance analysis measurements and extensive 'Through Mode' testing.
  • Decreased Cost of Test
    The overall cost of test is decreased through more comprehensive test coverage 'under one handle' thereby reducing the number of platforms and modules to support in the field. A choice of 3 different chassis sizes and modular upgrades to suit current and future test needs retains flexibility and future proofs any investment.
  • Test the Latest Platforms and Technologies
    Today's network elements have evolved to cope with the ever-increasing traffic volume and diversity of traffic types. Keysight's field portable transmission test sets incorporate the latest in all-channel testing technology, users can now simultaneously monitor up to 192 network paths within a SONET/SDH transport signal in just two key presses. This latest test technology eliminates traditional, labour-intensive sequential testing without compromising measurement accuracy. The transmission test sets also automatically monitor the line signal and all STS/AU channels (up to 192) for errors, alarms and pointer activity. Channels carrying revenue-generating services are identified, as are path routing errors within the network.
  • Feature Packed and Easy to Use

Signal Wizard
Signal Wizard is a unique test tool that has been specifically designed to meet the challenges associated with testing the new generation of SONET/SDH transmission systems - systems that combine grooming, switching and multiplexing in a single unit. With two simple key presses, Signal Wizard automatically discovers the line rate and STS/AU channel structure of a valid OC-n/STM-n signal, including any 'mix' of standard and concatenated channels. Signal Wizard will also automatically monitor the line signal and all STS/AU channels (up to 192) for errors, alarms and pointer activity. Channels carrying revenue-generating services are identified, as are path routing errors within the network. Further exploration down to VT/TU level is possible

Ethernet Testing
The J2127A version of the product can be configured as an 'Ethernet Only' product or as a simultaneous SONET/SDH, DSn/PDH, and Ethernet test set. Ethernet testing is carried out at both the physical layer & layer 2. The Ethernet test capability quickly and easily provides the three most fundamental measures of data-circuit performance: Data Throughput, Frame Loss and Latency. The test capability also features fully automated RFC 2544 tests. Click on the link below for more information.
Ethernet Testing with the Transmission Test Set

Enhanced Remote Control Software
This application allows complete remote control of the transmission test set over LAN or dial-up modem connections. Configurations and measurement results can be transferred between a PC and up to 50 remote test sets.

Ease of Use
A front panel 'SmartTest'® key provides fast access to the transmission test sets' extensive measurement capabilities. With only a few key presses you can quickly access:
SignalWizard
AutoConfigure
Optical power measurement
Frequency measurement
Troublescan
Overhead monitor
Pointer graph