Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- Accessories
- Racks, Rackmount Kits, and Rack Accessories
- N2763A Rack Mount Kit for the 4000 X-Series Oscilloscopes
N2763A Rack Mount Kit for the 4000 X-Series Oscilloscopes
Mount your InfiniiVision 4000 X-series oscilloscopes in a rack; includes secure pouch for mechanical parts
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Mount your InfiniiVision 4000 X-series oscilloscopes in a rack; includes secure pouch for mechanical parts
HIGHLIGHTS
- Width – 482.60 mm (19.00 inches)
- Height – 311.15 mm (12.25 inches)
- Depth – 226.01 mm (8.898 inches)
The Keysight N2763A provides a 7U-high rack mount kit for Keysight InfiniiVision 4000 X-Series oscilloscopes. The kit installs in less than 1 hour and the rack tray includes a secure pouch for keeping mechanical parts not needed when the scope is rack mounted.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility