Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U3053C SerialTek Micro SAS/SATA Error Injector/BIST Generator

Product Status: Discontinued | Currently Supported
This product is no longer available

No replacement found for this product.

Key Features & Specifications

  • Standalone Jammer / Error Injector System or BIST Generator
  • Support for SAS and SATA 1.5 / 3.0 / 6.0 Gbps speeds
  • Up to 2 ports of error injection
  • License by port/speed/protocol for desired configurations
  • Licensable SATA BIST Generation capability

Description

For today´s SAS and SATA developers and integrators, verifying design robustness and error recovery can be a challenging task, especially when it is difficult to duplicate test cases and customer issues. Troubleshooting is further complicated by ever-climbing storage capacities, network architectures, data rates, and protocol complexity.

The BusMod Error Injector gives designers the ability to insert a variety of errors into a live data stream to test real-time error handling, system recovery, and duplication of issues seen in the field. Used in conjunction with the BusXpert SAS/SATA analyzers, users can easily verify correct and incorrect responses to issues caused by the error injector.

BusMod’s error injection provides the ability to create random and defined line errors such as CRC or 8b10b encoding errors and modify or replace frames, frame data, and primitives.

Users can also purchase an upgrade license for SATA BIST generation (BIST image here), or buy the U305AC as a stand-alone BIST generator. The BIST generator will put either a drive or host into BIST mode for compliance testing. Combined with a Keysight BERT and a U3051C configured as a Frame Error Rate counter, users can test their physical layer SATA compliance.

Learn more about Protocol Analyzer and Exerciser