Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 523

Typical Configuration  

Typical Configuration

DSOX4USBFL USB 2.0 Full/Low Speed serial decode and triggering license for 4000X series oscilloscopes

  • EDEL-ONLY-01 License certificate delivery - email only

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • no image available MSOX4052A Mixed Signal Oscilloscope: 500 MHz, 2 Analog Plus 16 Digital Channels 

    MSOX4052A Mixed Signal Oscilloscope: 500 MHz, 2 Analog Plus 16 Digital Channels

    • 500 MHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • no image available MSOX4022A Mixed Signal Oscilloscope: 200 MHz, 2 Analog Plus 16 Digital Channels 

    MSOX4022A Mixed Signal Oscilloscope: 200 MHz, 2 Analog Plus 16 Digital Channels

    • 200 MHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • no image available MSOX4032A Mixed Signal Oscilloscope: 350 MHz, 2 Analog Plus 16 Digital Channels 

    MSOX4032A Mixed Signal Oscilloscope: 350 MHz, 2 Analog Plus 16 Digital Channels

    • 350 MHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • no image available MSOX4104A Mixed Signal Oscilloscope: 1 GHz, 4 Analog Plus 16 Digital Channels 

    MSOX4104A Mixed Signal Oscilloscope: 1 GHz, 4 Analog Plus 16 Digital Channels

    • 1 GHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • no image available MSOX4154A Mixed Signal Oscilloscope: 1.5 GHz, 4 Analog Plus 16 Digital Channels 

    MSOX4154A Mixed Signal Oscilloscope: 1.5 GHz, 4 Analog Plus 16 Digital Channels

    • 1.5 GHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • no image available DSOX4024A Oscilloscope: 200 MHz, 4 Analog Channels 

    DSOX4024A Oscilloscope: 200 MHz, 4 Analog Channels

    • 200 MHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • no image available DSOX4032A Oscilloscope: 350 MHz, 2 Analog Channels 

    DSOX4032A Oscilloscope: 350 MHz, 2 Analog Channels

    • 350 MHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • no image available DSOX4034A Oscilloscope: 350 MHz, 4 Analog Channels 

    DSOX4034A Oscilloscope: 350 MHz, 4 Analog Channels

    • 350 MHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • no image available DSOX4052A Oscilloscope: 500 MHz, 2 Analog Channels 

    DSOX4052A Oscilloscope: 500 MHz, 2 Analog Channels

    • 500 MHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • no image available DSOX4154A Oscilloscope: 1.5 GHz, 4 Analog Channels 

    DSOX4154A Oscilloscope: 1.5 GHz, 4 Analog Channels

    • 1.5 GHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • no image available DSOX4022A Oscilloscope: 200 MHz, 2 Analog Channels 

    DSOX4022A Oscilloscope: 200 MHz, 2 Analog Channels

    • 200 MHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • no image available DSOX4054A Oscilloscope: 500 MHz, 4 Analog Channels 

    DSOX4054A Oscilloscope: 500 MHz, 4 Analog Channels

    • 500 MHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • no image available MSOX4024A Mixed Signal Oscilloscope: 200 MHz, 4 Analog Plus 16 Digital Channels 

    MSOX4024A Mixed Signal Oscilloscope: 200 MHz, 4 Analog Plus 16 Digital Channels

    • 200 MHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • no image available MSOX4034A Mixed Signal Oscilloscope: 350 MHz, 4 Analog Plus 16 Digital Channels 

    MSOX4034A Mixed Signal Oscilloscope: 350 MHz, 4 Analog Plus 16 Digital Channels

    • 350 MHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • no image available MSOX4054A Mixed Signal Oscilloscope: 500 MHz, 4 Analog Plus 16 Digital Channels 

    MSOX4054A Mixed Signal Oscilloscope: 500 MHz, 4 Analog Plus 16 Digital Channels

    • 500 MHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology

  • N8900A InfiniiView Oscilloscope Analysis Software DSOX4APPBNDL Application bundle for InfiniiVision 4000 X-Series oscilloscopes 

    DSOX4APPBNDL Application bundle for InfiniiVision 4000 X-Series oscilloscopes

    • Bundle application
    • Enables 16 software apps
    • For 4000 X-Series oscilloscopes
       

  • no image available DSOX4104A Oscilloscope: 1 GHz, 4 Analog Channels 

    DSOX4104A Oscilloscope: 1 GHz, 4 Analog Channels

    • 1 GHz
    • 12.1-inch capacitive touch display
    • InfiniiScan Zone touch triggering
    • 1-million-waveforms/sec update rate
    • Standard segmented memory with MegaZoom IV smart memory technology