Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 827

Typical Configuration  

Typical Configuration

34450A Digital Multimeter, 5.5 digit

  • W4100-3MW Warranty, 3mth for included accessories
  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • 34450A-120 AC line selection 120-Volt
  • BV0001B BenchVue Digital Multimeter App
    • BV0001B-1TP Perpetual transportable license BenchVue DMM, Control and Automation

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

34450A-100 AC line selection 100-Volt US$ 0
34450A-120 AC line selection 120-Volt US$ 0
34450A-220 AC line selection 220-Volt US$ 0
34450A-240 AC line selection 240-Volt US$ 0
34450A-700 Serial to RS-232 adapter US$ 29
34450A-800 GPIB connectivity enabling (through software licensing) US$ 159
34450A-801 50K memory for data logging (through software licensing) US$ 159
34450A-ABA English language users guide; printed US$ 32
34450A-ABJ Japan - Japanese users guide; printed US$ 32
34450A-UK6 Commercial calibration certificate with test data US$ 106
10833A
GPIB cable, 1 meter 

GPIB cable, 1 meter

10833A

Price: US$ 85

Keysight GPIB cables are engineered for exceptional reliability and durability even under the harshest conditions.
US$ 85
10833B
GPIB cable, 2 meter 

GPIB cable, 2 meter

10833B

Price: US$ 95

Keysight GPIB cables are engineered for exceptional reliability and durability even under the harshest conditions.
US$ 95
10833C
GPIB cable, 4 meter 

GPIB cable, 4 meter

10833C

Price: US$ 105

Keysight GPIB cables are engineered for exceptional reliability and durability even under the harshest conditions.
US$ 105
10833D
GPIB cable, 0.5 meter 

GPIB cable, 0.5 meter

10833D

Price: US$ 81

Keysight GPIB cables are engineered for exceptional reliability and durability even under the harshest conditions.
US$ 81
10833F
GPIB cable, 6 meter 

GPIB cable, 6 meter

10833F

Price: US$ 126

Keysight GPIB cables are engineered for exceptional reliability and durability even under the harshest conditions.
US$ 126
10833G
GPIB cable, 8 meter 

GPIB cable, 8 meter

10833G

Price: US$ 137

Keysight GPIB cables are engineered for exceptional reliability and durability even under the harshest conditions.
US$ 137
34138A
Test Lead Set 

Test Lead Set

34138A

Price: US$ 30

  • Termination: fixed sheath banana plugs
  • Length: 1.4 meters
  • Rating: 1000 V CAT II
  • Safety: IEC 61010-031
US$ 30
34190A
Rack mount flange with adapter kit, 88.1mmH (2U) - one flange bracket and adapter 

Rack mount flange with adapter kit, 88.1mmH (2U) - one flange bracket and adapter

34190A

Price: US$ 65

  • Rack cabinet: System II or System II Plus
US$ 65
34191A
Dual rack mount flange kit, 88.1mmH (2U) - two flange brackets 

Dual rack mount flange kit, 88.1mmH (2U) - two flange brackets

34191A

Price: US$ 61

2U Dual Flange Kit (includes two 2U flanges, screws, and nuts based on 5063-9212).
US$ 61
34194A
Dual Lock Link Kit 

Dual Lock Link Kit

34194A

Price: US$ 117

Dual Lock Link Kit based on 5061-8769.
US$ 117
82350C
High-performance PCI - GPIB interface card 

High-performance PCI - GPIB interface card

82350C

Price: US$ 558

  • PCI IEEE-488 interface for PCs
  • Transfer rates up to 900 KB/s
  • Dual processor support on the latest Windows operating system
  • Maximum GPIB throughput for all configurations
  • Standard and low-profile brackets allow flexible connection
US$ 558
82351B
High-performance PCIe - GPIB interface card 

High-performance PCIe - GPIB interface card

82351B

Price: US$ 578

  • High transfer rate of 1.4 MB/s
  • High flexibility via up-plugging (PCIe 1x and above)
  • 3.3 V signal level for lower power consumption
  • Bandwidth-intensive test applications
     
US$ 578
82357B
USB/GPIB interface 

USB/GPIB interface

82357B

Price: US$ 568

The 82357B USB/GPIB converter provides a direct connection from a USB port on your Laptop or desktop PC to GPIB instruments.
US$ 568
BV0001B BenchVue Digital Multimeter App US$ 0
BV0001B-1FP Perpetual node-locked license BenchVue DMM, Control and Automation US$ 230
BV0001B-1FY 12 month node-locked license BenchVue DMM, Control and Automation US$ 87
BV0001B-1NP Perpetual floating license BenchVue DMM, Control and Automation US$ 322
BV0001B-1NY 12 months floating license BenchVue DMM, Control and Automation US$ 122
BV0001B-1TP Perpetual transportable license BenchVue DMM, Control and Automation US$ 299
BV0001B-1TY 12 months transportable license BenchVue DMM, Control and Automation US$ 114
E2308A
Thermistor temperature probe -40 - +150 degrees C, 5k ohm 

Thermistor temperature probe -40 - +150 degrees C, 5k ohm

E2308A

Price: US$ 69

The Keysight E2308A is a general purpose temperature probe.
US$ 69

Prices are subject to change without notice.

R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years US$ 341
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years US$ 642
R-50C-011-MU-3 Keysight Calibration + Uncertainties - 3 years US$ 563
R-50C-011-MU-5 Keysight Calibration + Uncertainties - 5 years US$ 1,064
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years call
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years call
R-51B-001-5Z Warranty Assurance Plan - Return to Keysight - 5 years US$ 61

Prices are subject to change without notice.

Related Software Products

  • Command Expert Software Command Expert 

    Command Expert

    • Find and perform commands without any programming
    • Generate code for command sequences in C#, VB.NET, C/C++, MATLAB, Python, Excel VBA
    • Use Add-ons that provide easy instrument control in Excel, MATLAB, Python, VEE, SystemVue, LabVIEW, Visual Studio

  • no image available BV9101A BenchVue 1-year Education License Bundle [Discontinued] 

    BV9101A BenchVue 1-year Education License Bundle [Discontinued]

    • Enables 100 different PCs each with the licensed/Pro version of the apps listed below
    • Licenses are enabled for 1 year of use (including updates and support)
    • Special education pricing (99% discount vs. Apps' market value)

  • no image available BV0001A BenchVue Digital Multimeter Pro App [Discontinued] 

    BV0001A BenchVue Digital Multimeter Pro App [Discontinued]

    • Measurement visualization
    • Data logging and export
    • BenchVue Mobile supported
       

  • no image available BV0010A BenchVue FieldFox Pro App [Discontinued] 

    BV0010A BenchVue FieldFox Pro App [Discontinued]

    • Capture and log spectrum and network analyzer measurements
    • Export results to popular tools for further analysis
    • Switch modes with one click

  • no image available BV0011A BenchVue Universal Counter Pro App [Discontinued] 

    BV0011A BenchVue Universal Counter Pro App [Discontinued]

    • Visualize multiple universal counters at the same time
    • Display single measurements, charts, tables, or histograms from a single counter or multiple counters
    • Record measurements and export results in a few clicks
       

  • no image available BV1001A BenchVue Test Flow App [Discontinued] 

    BV1001A BenchVue Test Flow App [Discontinued]

    • Rapidly prototype custom test sequences with multiple instruments
    • Interpret results quickly with intuitive measurement analysis
    • Integrated within Keysight’s BenchVue program for ease of use