Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 1,637

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • 30 kHz to 18 GHz
  • Return Loss
  • VSWR
  • Normalization cal

Description

Option 320 provides simple measurements using the spectrum analyzer and tracking generator. Measurement of VSWR and return loss can be made on active and passive devices, cables, connectors and antennas. Option 220 is prerequisite.

This option can be added as a product upgrade.