Here’s the page we think you wanted. See search results instead:


Contact an Expert

Starting From US$ 532


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • 30 kHz to 14 GHz
  • 54 cable types stored (loss and velocity factor)
  • Custom cable editing capability
  • DTF to 5 km


Option 305 provides fast and accurate diagnoses of cables, connectors and antennas with DTF (dB, linear, VSWR), return loss and DTF, 1-port cable loss, 2-port insertion loss and CalReady.

This option can be added as a product upgrade.