Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 1,597

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • no image available N9937A FieldFox Handheld Microwave Spectrum Analyzer, 18 GHz 

    N9937A FieldFox Handheld Microwave Spectrum Analyzer, 18 GHz

    • 18 GHz
    • Base is a spectrum analyzer
    • Optional full band tracking generator and preamplifier, interference analyzer and built-in power meter
    • Compliant with MIL-PRF-28800F Class 2
    • 3.0 kg or 6.6 lbs