Here’s the page we think you wanted. See search results instead:


Contact an Expert

Starting From US$ 797


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • 9 kHz to 9 GHz
  • 20 dB gain
  • DANL -155 dBm


Option 235 increases the spectrum analyzer sensitivity, reducing the DANL to -155 dBm. It is required to also purchase Option 233.

This option can be added as a product upgrade.