Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From CA$ 1,067

Configure

Prices for: Canada (English)

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • 9 kHz to 4 GHz
  • 20 dB gain
  • DANL -155 dBm

Description

Option 235 increases the spectrum analyzer sensitivity, reducing the DANL to -155 dBm. It is required to also purchase Option 233.

This option can be added as a product upgrade.