Here’s the page we think you wanted. See search results instead:


Contact an Expert

Starting From US$ 5,324


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • 30 kHz to 14 GHz
  • Tracking, CW and CW coupled modes
  • Output power ≥ 3 dBm
  • Flattened power output +/- 1.5 dB at -15 dBm nominal
  • Power step size of 1 dB
  • 108 dB dynamic range


Option 220 allows users to easily make accurate scalar stimulus/response measurements on active and passive components, cables, connectors and antennas. The full-band tracking generator source can also be decoupled to act as a stand-alone source that can be used to stimulate an active or passive component, optionally using the spectrum analyzer for measurement.

This option can be added as a product upgrade.