Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Configure

Prices for: France

* Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.

Key Features & Specifications

  • Connector: SMB (m)
  • Voltage: +1 to +32 V
  • Resolution: 0.1 V
  • Maximum current: 0.65 A
  • DC current readout resolution: 0.01 A
  • Maximum power: 7 watts
  • Display readout: Voltage, current

Description

Option 309 adds an integrated built-in variable voltage DC bias source to the FieldFox analyzer. The source provides 1 to 32 VDC with maximum current of 650 mA and 7 watts maximum power. The DC bias source can provide DC power to amplifiers under test and bias tower mounted amplifiers (TMA) when engineers need to sweep through the TMA to reach the antenna. The bias-tee is available separately. The DC output has an SMB (m) connector.

Recommended accessory:

  • N9910X-713, Bias-tee power cable SMB (f) to BNC (m)