Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 6,548

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Adds reverse measurements to the base model
  • All four S-parameters (S21, S11, S12, S22), magnitude and phase
  • 30 kHz to 18 GHz
  • Directivity > 34 dB, dynamic range 100 dB to 9 GHz, 94 dB to 18 GHz
  • Flat output power (± 1 dB) across whole frequency range, adjustable in 1 dB steps

Description

A base N9927A vector network analyzer provides transmission/reflection or S21 and S11 measurement capabilities, along with one-port and enhanced response calibrations. To obtain all four S-parameters - forward and reverse (S11, S21, S12, S22), and full 2-port calibration, Option 211 should be ordered. Full 2-port calibration is the most accurate calibration available with FieldFox network analyzers.

Option 211 also adds A/B and B/A measurement capabilities to the vector voltmeter mode, available as Option 308.

This option can be added as a product upgrade.