Here’s the page we think you wanted. See search results instead:


Contact an Expert

Starting From US$ 3,194


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Vector network analyzer
  • Transmission/reflection (S21, S11), magnitude and phase
  • 30 kHz to 9 GHz
  • Directivity > 42 dB, dynamic range 100 dB
  • Flat output power (± 1 dB) across whole frequency range, adjustable in 1 dB steps


A base N9915A combination analyzer includes a cable and antenna analyzer. Option 210 adds:

  • A vector network analyzer mode with transmission/reflection or S21 and S11 measurements, both magnitude and phase. Available calibrations are CalReady, one-port OSL, response and enhanced response.
  • Insertion loss measurement to the base cable and antenna analyzer or CAT mode.
  • 2-port transmission measurement to the vector voltmeter mode, available as Option 308.
  • Tracking capability to the spectrum analyzer independent source, available as Option 233 (source and spectrum analyzer set to sweep a frequency range, in sync)

This option can be added as a product upgrade.