Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

85520A 4-in-1 OSLT Mechanical Calibration Kit, DC to 26.5 GHz, Type-3.5 mm (m) 50 ohm

Sold By:

Starting From US$ 3,233

Typical Configuration  

Typical Configuration

85520A Calibration kit, 4-in-1, open, short, load and through, DC to 26.5 GHz, 3.5 mm(m)

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Type-3.5 mm (m), 50 ohm, open, short, load, and through
  • DC to 26.5 GHz
  • Open phase error: 0 to 5 GHz ≤ 1.5°, 5 to 15 GHz ≤ 3.0°, 15 to 26.5 GHz ≤ 4.5°
  • Short phase error: 0 to 5 GHz ≤ 1.0°, 5 to 15 GHz ≤ 2.5°, 15 to 26.5 GHz ≤ 4.0°
  • Load return loss: 0 to 5 GHz ≥ 42 dB, 5 to 15 GHz, ≥ 36 dB, 15 to 26.5 GHz, ≥ 32 dB
  • Dimensions: H x W x D ~ 70 x 39 x 14 mm

Description

The 85520A 4-in-1 mechanical calibration module combines an open, short, load, and through in a compact unit. The product is small, easy to handle, and light weight. The through allows users to easily calibrate non-insertable devices, such as a cable or filter with male-male connectors. During the "thru" part of the calibration, the 85520A through can be used.