Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

85519A 4-in-1 OSLT Mechanical Calibration Kit, DC to 18 GHz, Type-N (f) 50 ohm

Sold By:

Starting From US$ 2,909

Typical Configuration  

Typical Configuration

85519A Calibration kit, 4-in-1, open, short, load and through, DC to 18 GHz, Type-N(f), 50 ohm

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Type-N (f), 50 ohm, open, short, load, and through
  • DC to 18 GHz
  • Open phase error: 0 to 6 GHz ≤ 2.0°, 6 to 9 GHz ≤ 3.0°, 9 to 18 GHz ≤ 4.0°
  • Short phase error: 0 to 6 GHz ≤ 1.5°, 6 to 9 GHz ≤ 2.5°,9 to 18 GHz ≤ 3.0°
  • Load return loss: 0 to 6 GHz ≥ 42 dB, 6 to 9 GHz, ≥ 35 dB, 9 to 18 GHz, ≥ 32 dB
  • Dimensions: H x W x D ~ 121 x 89 x 22 mm

Description

The 85519A 4-in-1 mechanical calibration module combines an open, short, load, and through in a compact unit. The product is small, easy to handle, and light weight. The through allows users to easily calibrate non-insertable devices, such as a cable or filter with female-female connectors. During the "thru" part of the calibration, the 85519A through can be used.