Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N4974A PRBS Generator 44 Gb/s

Sold By:

Starting From US$ 38,049

Typical Configuration  

Typical Configuration

N4974A PRBS Generator 40 Gb/s

  • N4974A-001 Broadband Operation Range (22-44 Gb/s with external clock)
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

N4974A-001 Broadband Operation Range (22-44 Gb/s with external clock) US$ 535
N4974A-101 Change internal Clock Frequency to 25.78125Gb/s US$ 1,300
N4974A-102 Change internal Clock Frequency to 28Gb/s US$ 1,300

Prices are subject to change without notice.

R-51B-001-3C Warranty Assurance Plan - Return to Keysight - 3 years US$ 3,301
R-51B-001-5C Warranty Assurance Plan - Return to Keysight - 5 years US$ 6,602

Prices are subject to change without notice.

Related Products & Solutions

  • N4970A PRBS Generator 10 Gb/s N4970A PRBS Generator 10 Gb/s [Discontinued] 

    N4970A PRBS Generator 10 Gb/s [Discontinued]

    The N4970A PRBS Generator 10 Gb/s is a wideband PRBS generator with a fixed-rate internal clock but is also capable of operating from 0.05 to 12.5 Gb/s with an external clock.

  • N4975A PRBS Generator 56 Gb/s N4975A PRBS Generator 56 Gb/s [Discontinued] 

    N4975A PRBS Generator 56 Gb/s [Discontinued]

    • Operates at 56 Gb/s or from 39.8 to 56 Gb/s with external clock source
    • Three selectable patterns
    • Self-contained PRBS generator
    • Built-in quarter-rate clock source (14.0 GHz)
       

  • N4876A 28 Gb/s Multiplexer N4876A 28 Gb/s Multiplexer 2:1 [Discontinued] 

    N4876A 28 Gb/s Multiplexer 2:1 [Discontinued]

    N4876A 28 Gb/s Multiplexer 2:1

  • N4877A N4877A Clock Data Recovery & Demultiplexer [Discontinued] 

    N4877A Clock Data Recovery & Demultiplexer [Discontinued]

    • Recovers clock and demultiplexes data 1:2
    • 32G version and 16.5G version available
    • Tolerates small input signals
       

  • 13.5 Gb/s ParBERT 81250 Modules 81250 13.5 Gb/s ParBERT Modules (N4872A, N4873A) [Discontinued] 

    81250 13.5 Gb/s ParBERT Modules (N4872A, N4873A) [Discontinued]

    • For testing: digital I/O ports on AISCSs, modules, and subsystems 
    • For use with PCIe, SATA, Firewire amongst others
    • Data range: 620 Mb/s to 13.5 Gb/s
    • Differential and single-ended inputs or outputs
    • Delay control input for jitter generation during RX test

  • N1070A Optical Clock Data Recovery Solution N1070A Optical Clock Data Recovery Solution [Discontinued] 

    N1070A Optical Clock Data Recovery Solution [Discontinued]

    • Bundles N4877A Clock Data Recovery with N1075A Optical Pick-Off / Converter
    • Provides simple 86100 DCA configuration when both a precision timebase and CDR are required
    • 14G Multi-Mode + Single-Mode version or 32G Single-Mode version
       

  • N1075A Optical Pick-Off / Converter N1075A Optical Pick-Off / Converter [Discontinued] 

    N1075A Optical Pick-Off / Converter [Discontinued]

    Optical Pick-Off / Converter for single-mode and multi-mode transceiver characterization and debug.

  • no image available 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe 

    86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe

    • DC to >90 GHz wideband sampling scopes
    • 2 mainframes, 48 available modules and accessories
    • The industry standard for analysis of optical communication signals
    • Modular platform allows optical electrical, TDR/TDT and S-parameter measurements

  • J-BERT N4903B high-performance serial BERT N4903B J-BERT high-performance serial BERT up to 7 Gb/s and 12.5 Gb/s with complete jitter tolerance [Discontinued] 

    N4903B J-BERT high-performance serial BERT up to 7 Gb/s and 12.5 Gb/s with complete jitter tolerance [Discontinued]

    • Data rates 150Mb/s to 7Gb/s or to 12.5Gb/s pattern generator and error detector
    • >0.5UI calibrated, compliant and integrated jitter injection
    • Built-in clock data recovery
    • 2 adjustable data outputs with independent PRBS

  • 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe 86100D-9FP PAM-N Analysis Software for 86100D DCA-X Oscilloscopes 

    86100D-9FP PAM-N Analysis Software for 86100D DCA-X Oscilloscopes

    • Comprehensive analysis of Pulse Amplitude Modulation (PAM-4) signals
    • Electrical and optical signals
    • Eye width, eye height, eye skew
    • Level amplitude, level noise, level skew
    • Linearity measurements and more
       

  • 81150A Pulse Function Arbitrary Noise Generator 81150A Pulse Function Arbitrary Noise Generator 

    81150A Pulse Function Arbitrary Noise Generator

    • A 3-in-1 device with up to 120 MHz pulse generation
    • Signal repetition time of up to 26 days
    • FM, AM, PW, PWM, FSK modulation capabilities up to 10 MHz