Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9077A-4FP WLAN 802.11ac Measurement Application, Fixed Perpetual License

Sold By:

Starting From US$ 5,566

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Supports standard formats: 802.11ac
  • Supports modulation format with 1024 QAM for higher data throughput
  • Support modes: 20/40/80/160 MHz, 80+80 MHz
  • Enables one-button measurements for power and modulation analysis
  • License key upgradeable
  • Transportable license available (Option 4TP)

Description

Option 4FP provides one-button standard-based spectrum, time, and modulation quality measurements for WLAN (802.11ac 20/40/80/160 MHz and 80+80 MHz bandwidth) signals.

IEEE 802.11ac

  • Automatic detection of 802.11ac formats: BPSK, QPSK, 16QAM, 64QAM, and 256QAM
  • One-button measurements: transmitter power, SEM, OBW, power vs. time, spectrum flatness, modulation analysis, and more
  • OFDM frequency error, symbol clock error, EVM-RMS, EVM-peak, pilot, data; IQ parameters
  • OFDM data burst information, VHT-Sig information

This option can be added as a product upgrade.