Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E8267C-1EM Move All Connectors to Rear Panel

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Description

Convenient connector placement for use in rackmount environments
The PSG equipped with Option 1EM provides rear panel connectors only. With this option, all front panel connectors are moved to the rear panel of the instrument.

View connector layout

Option 1EM moves the following front panel connectors to the rear panel:

· RF OUTPUT
· LF OUTPUT
· I AND Q INPUTS
· EXT 1 and EXT2 INPUTS
· GATE/PULSE/TRIGGER INPUT
· DATA INPUT
· DATA CLOCK INPUT
· SYMBOL SYNC INPUT
· ALC INPUT
· SYNC OUT
· VIDEO OUT

Typical applications
Rear-panel connectors are recommended to simplify cable management when installing and using the PSG in rackmount test environments, such as manufacturing and system verification. Rear-panel connectors significantly simplify installation and maintenance and enables orderly cable management.

How to upgrade
A customer installable upgrade kit does not exist for this option.