- Products and Services
- Post-Purchase Upgrades
- Waveform and Function Generators Upgrades
- 33500U High-Stability Timebase Upgrade for 1 & 2-Channel 33500B Series Waveform Generators
33500U High-Stability Timebase Upgrade for 1 & 2-Channel 33500B Series Waveform Generators
High-Stability Timebase Upgrade for 1 & 2-Channel 33500B Series Waveform Generators
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
33500U-OCX adds high-stability timebase to 1 and 2-channel 33500B Series waveform generators and offers 0.1 ppm stability, which is 20x more stable than the standard timebase over one year.
HIGHLIGHTS
33500U-OCX adds high-stability timebase to 1 and 2-channel 33500B Series waveform generators and offers 0.1 ppm stability, which is 20x more stable than the standard timebase over one year.
Option available for the following models: 33509B, 33510B, 33511B, 33512B, 33519B, 33520B, 33521B, 33522B
Order as: 33500U-OCX
Upgrade contents: Hardware
Adjustments required: None by customer
Additional requirements: Return to Keysight for upgrade and calibration
Installed by and estimated Time: Keysight - to be determined upon receipt
Installed by, estimated installation time: Keysight - to be determined upon receipt
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility