Here’s the page we think you wanted. See search results instead:


Contact an Expert

N2836A InfiniiMax III 26 GHz Solder-in Head (N2836A)

Sold By:

Starting From US$ 1,312

Typical Configuration  

Typical Configuration

N2836A InfiniiMax III 26 GHz Solder-in Probe Head

  • R-51B-001-C Return to Keysight Warranty - 1 year


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • 26 GHz bandwidth (with InfiniiMax III N2803A amp)
  • Cdiff = 108 fF, Cse = 140 fF
  • 100kΩ input Rdiff (@ DC), 1kΩ input Rdiff (@ >10kHz)
  • 6:1 attenuation ratio, normal sensitivity
  • Variable spacing from 5 mil – 250 mil (or 0.127 mm – 6.35 mm)


The N2836A InfiniiMax III 26 GHz solder-in head is an economical semi-permanent solder-in connection that provides up to 26 GHz of system bandwidth.

  • Compatible with InfiniiMax III probe amp
  • The 130 ohm axial resistors at the tip of the N2836A ZIF tip can be replaced when they are worn out or damaged.
  • The replacement axial resistor kit for the N2836A and N2838A is N2836-68701. Each resistor kit contains 10 resistors.