Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N6462A DDR4 and LPDDR4 Compliance Test Application

Product Status: Discontinued | Currently Supported
This product is no longer available

No replacement found for this product.

Key Features & Specifications

Features:

  • Compliance testing of clock jitter, electrical and timing measurements in accordance to JEDEC specifications
  • Comprehensive analysis that automates the complex measurements, even when you are not there
  • JEDEC test measurement with navigation capability for DDR Debug
  • Statistical analysis on read and write data for margin testing
  • Data analytics capabilities which include data import into data repository server and aggregate test results viewing

Standard Supported:

  • JESD79-4A DDR4 SDRAM Specification
  • JESD209-4 LPDDR4 specification

Requirements:

  • Infiniium 90000A, V-Series, 90000 X-, Z-Series or discontinued 90000 Q-Series oscilloscope
  • N6462A DDR4 and LPDDR4 Test Application (or N5435A-087 server based license) and recommended N6462A-3FP DDR4 debug tool and N6462A-4FP LPDDR4 debug tool
  • E2688A High-Speed SDA (Option 003 on new 9000/90000/90000X Series oscilloscopes or Option N5435A-003 for application server license) AND N5400A EZJIT Plus Jitter Analysis Software and recommended N5414B InfiniiScan Event Identification Software (Option 009 on new Infiniium 90000/90000X Series oscilloscope or Option N5435A-004 for application server license)
  • N2114/5A DDR4 BGA interposer

 Extensibility:

  • Use the N5467A User Defined Application tool (www.keysight.com/find/uda) to:
  • Create and fully integrate custom tests, configuration variables and connection instructions
  • Insert external application calls into the run sequence, such as MATLAB scripts or your device controller
  • Configure additional external instruments used in your test suite

       

Description

Use the DDR4 and LPDDR4 application to test, debug and characterize your designs quickly and easily. It automatically configures the oscilloscope for each test and generates an informative HTML report at the end of the test. The application not only compare the results with the specification test limit but also includes margin analysis which indicates how closely the device passes or fails each test. On top of that, the complex analysis of the DDR4 signals is taken care by the application which saves user time and effort if the measurements are done manually.

NOTE: This product has a June 1, 2020 end of life and is replaced by D9040DDRC