Here’s the page we think you wanted. See search results instead:


Contact an Expert

Starting From US$ 2,266

Typical Configuration  

Typical Configuration

33521B 33500B Series Waveform generator, 30 MHz, 1-channel with arb

  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • BV0002B BenchVue Function Generator App
    • BV0002B-1TP Perpetual transportable license BenchVue Function Generator


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Exclusive Trueform technology

  • Unmatched capabilities for generating a full range of signals for your most demanding measurements
  • Sine waves with 5x lower harmonic distortion for more pure signals
  • Pulses up to 30 MHz with 10x less jitter for more precise timing
  • Point-by-point arbitrary waveform capability with sequencing for more accurate representation of user-defined signals

Instrument features

  • 250 MSa/s sampling rate for higher time resolution arbitrary waveforms
  • 16-bit resolution with 1 mVpp to 10 Vpp amplitude for greater amplitude accuracy
  • 1 MSa/channel standard waveform memory, optional 16 MSa/channel for your longest waveforms
  • USB, LAN (LXI-C), GPIB standard for quick and easy connectivity to PC or network
  • BenchVue Enabled. Control your waveform generator from your PC easily.

Waveform creation and editing

  • Get advanced signal creation/editing capability without tedious programming with
    33503A BenchLink Waveform Builder Pro and Basic Software
  • Create a waveform from the front panel using the built-in editor
  • Capture a waveform from an oscilloscope and download it to the generator
  • Create a waveform in MATLAB, Microsoft® Excel, etc. and download it to the generator


This content requires a browser with JavaScript enabled and the Adobe Flash Player.

Get Flash 

Keysight 33500B Series waveform generators with exclusive Trueform signal generation technology offer more capability, fidelity and flexibility than previous generation DDS generators. Easily generate the full range of signals you need to your devices with confidence the signal generator is outputting the signals you expect.

The 33521B can be easily upgraded as your needs change.  

NOTE: 1-channel generators cannot be upgraded to 2-channel generators.

Limited time offer: Receive a FREE memory upgrade with purchase.