Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • M9403A PXIe Optical Transmitter M9403A PXIe Optical Transmitter 

    M9403A PXIe Optical Transmitter

    • 300 kHz to 26.5GHz or 50 GHz
    • Distances up to and beyond 1500 meters (Option F26) and 1400 meters (Option F50)
    • Operates without software or controller

  • M9404A PXIe Optical Transmitter M9404A PXIe Optical Receiver 

    M9404A PXIe Optical Receiver

    • 300 kHz to 26.5GHz or 50 GHz
    • Distances up to and beyond 1500 meters (Option F26) and 1400 meters (Option F50)
    • Operates without software or controller

  • M9405A PXIe RF Amplifier M9405A PXIe RF Amplifier 

    M9405A PXIe RF Amplifier

    The M9405A is a standalone RF amplifier in a single slot PXIe form factor.

  • M9406A PXIe Optical to USB 2.0 M9406A PXIe Optical to USB 2.0 

    M9406A PXIe Optical to USB 2.0

    The M9406A is a two slot, USB to Optical module, to be paired with the M9407A PXIe Optical to 4 port USB Hub. Designed to complement the M9403A and M9404A link by extending the USB ports enabling remote operation and setup.

  • M9408A RF Reflectometer M9408A RF Reflectometer 

    M9408A RF Reflectometer

    The M9408A is a 2-slot, 3U PXIe RF Reflectometer designed to extend the RF ports of a vector network analyzer enabling two port device measurements to span hundreds of feet or more.