Here’s the page we think you wanted. See search results instead:


Contact an Expert


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Option F26

  • 300 kHz to 26.5 GHz
  • +27 dB Gain @ 26.5 GHz
  • 1 dB Compression Point with -14 dBm Input Power @ 26.5 GHz
  • 7 dB Noise Figure @ 26.5 GHz

Option F50

  • 300 kHz to 50 GHz
  • +24 dB Gain @ 50 GHz
  • 1 dB Compression Point with -13 dBm Input Power @ 50 GHz
  • 9 dB Noise Figure @ 50 GHz


The M9405A is a standalone RF amplifier in a single slot PXIe form factor. Operating from 300 kHz to 26.5 GHz (Option F26) or 300 kHz to 50 GHz (Option F50), the amplifier has a 7 dB to 9 dB of Noise Figure and approximately +27 dB to +24 dB of gain across the band.

The M9405A modules are custom built and tested to nominal* performance characteristics. Full regulatory and safety testing has been performed. This product has the same warranty and support services as other Keysight instruments. Because it is custom built, Keysight recommends checking availability and delivery information before ordering the product.

*Nominal describes representative performance that is useful in the application of the product when operated over a 20 to 30 °C temperature range. Nominal performance is not warranted.