Here’s the page we think you wanted. See search results instead:


Contact an Expert

N9910X-860 Fixed attenuator, 40 dB, 100 W, DC-3 GHz, Type-N(m) to Type-N(f)

Sold By:

Starting From US$ 619


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Frequency range: DC to 3 GHz
  • Attenuator accuracy: 40 dB
  • Power handling: 100 W
  • Connector: Type N male/female


DC to 3 GHz fixed attenuator provides a 40 dB accurate attenuation with type-N connector.