Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9910X-803 T-Calibration Kit

Sold By:

Starting From US$ 959

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Frequency range: DC to 4 GHz

  • Input power: +30 dBm max
  • Source match: ≥ 35 dB
  • Directivity: ≥ 40 dB
  • Impendance: 50 Ω

Open specifications

  • Female offset length: 29.200 mm
  • Phase tolerance: 3.00 degrees
  • RL: ≤ 0.10 dB

Load specifications

  • DC resistance: 50 Ω ± 0.5 Ω
  • RL: ≥ 40 dB, 45 MHz to 2.5 GHz
  • ≥ 38 dB, 2.5 GHz to 4 GHz

Short specifications

  • Female offset length: 29.200 mm
  • Phase tolerance: 2.00 degrees
  • RL: ≤ 0.20 dB

Description

4 GHz 7/16 interface T-calibrations kits with open/short/load design for use on-site and for factory production testing.