Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N1019A User Defined Application

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

You must add options to the base product to obtain a price estimate.
N1019A-1TP User defined application for DCA, transportable perpetual license US$ 3,956

Prices are subject to change without notice.

Related Products & Solutions

  • no image available 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe 

    86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe

    • DC to >90 GHz wideband sampling scopes
    • 2 mainframes, 48 available modules and accessories
    • The industry standard for analysis of optical communication signals
    • Modular platform allows optical electrical, TDR/TDT and S-parameter measurements

  • 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe 86100D-9FP PAM-N Analysis Software for 86100D DCA-X Oscilloscopes 

    86100D-9FP PAM-N Analysis Software for 86100D DCA-X Oscilloscopes

    • Comprehensive analysis of Pulse Amplitude Modulation (PAM-4) signals
    • Electrical and optical signals
    • Eye width, eye height, eye skew
    • Level amplitude, level noise, level skew
    • Linearity measurements and more
       

  • Select desired tests N1012A OIF CEI 3.1 Compliance and Debug Application for 86100D DCA-X 

    N1012A OIF CEI 3.1 Compliance and Debug Application for 86100D DCA-X

    • Characterize all parameters in the 6G, 11G, 25G and 28G interfaces
    • Compatible with the 86100D sampling oscilloscope

  • no image available 86108B Precision Waveform Analyzer 

    86108B Precision Waveform Analyzer

    • 86108B Precision Waveform Analyzer is a plug-in module used with the 86100C/D Infiniium DCA family of oscilloscopes.
    • A "gold standard" for waveform accuracy.
    • Accuracy and ease-of-use for high-speed digital communications signals to 32 Gbps!

  • 86100D in jitter mode 86100D-200 Enhanced Jitter Analysis Software 

    86100D-200 Enhanced Jitter Analysis Software

    Accurate jitter analysis, including decomposition of jitter into its constituent components, is becoming critical as data rates increase.

  • Advanced waveform analysis software 86100D-201 Advanced Waveform Analysis Software 

    86100D-201 Advanced Waveform Analysis Software

    Advanced Waveform Analysis is a software option for the 86100D DCA-X that generates ultra-deep memory waveform files, supports real-time MATLAB analysis, and integrates a built-in Linear Feed-forward Equalizer (LFE).

  • 86100DU-400 86100DU-400 Phase Locked Loop (PLL) and Jitter Spectrum Measurement Software 

    86100DU-400 Phase Locked Loop (PLL) and Jitter Spectrum Measurement Software

    Phase Locked Loop (PLL) and Jitter Spectrum Measurement Software

  • Agilent 86100DU-401 86100DU-401 Advanced EYE Analysis Software 

    86100DU-401 Advanced EYE Analysis Software

    Advanced software application performs compliant jitter measurements on long patterns and performs BER-contour mask-testing on high-speed digital designs.

    Works directly with FlexDCA and includes automation application.