Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

U1782B SMD Tweezer

Sold By:

Configuration typique  

Configuration typique

U1782B Tweezer, SMD

Configure

Prices for: France

* Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.

Key Features & Specifications

  • Length: 815mm
  • Measurement Accuracy for Capacitance (Tweezers Open) <0.7pF, Resistance (Tweezers Short) <0.5Ω, Inductance (Tweezers Short) <1.2µH
  • Tweezer for testing capacitance, inductance or resistance of SMD components
  • Guard ends to be connected to guard terminals of meter for better noise immunity
     

Description

The Keysight U1782B is a tweezer to be used with the U1700 Series Handheld Capacitor and Handheld LCR Meters. For better noise immunity, the tweezer has a GUARD end to be connected to the meter´s GUARD terminal. The tweezer has redesigned with new shielded rigid cable to improve the usability and measurement stability.