Use with the U1700 handheld capacitor and handheld LCR meter to easily measure SMD-type components

HIGHLIGHTS

The Keysight U1782B is a tweezer to be used with the U1700 Series handheld capacitor and handheld LCR meters. For better noise immunity, the tweezer has a guard end to be connected to the meter´s guard terminal. The tweezer is now redesigned with a new shielded rigid cable to improve both usability and measurement stability.

  • Length: 815 mm
  • Measurement accuracy for capacitance (tweezers open) < 0.7 pF, resistance (tweezers short) < 0.5 Ω, inductance (tweezers short) < 1.2 µH
  • For testing capacitance, inductance or resistance of SMD components
  • Guard ends are to be connected to guard terminals of meter for better noise immunity

Extend the Capabilities of Your Product

Want help or have questions?