Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U4421U MIPI D-PHY Analyzer/Exerciser Upgrade

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Description

This is the upgrade for the U4421A MIPI D-PHY Analyzer/Exerciser.

The U4421U is the model number used for all upgrades to the U4421A Exerciser/Analyzer.

Option       Description
601 Add D-PHY Analyzer
602 Add D-PHY Exerciser
402 Increase from 1 to 2 lanes
404 Increase from1 to 4 lanes
M04 Increase memory depth from 1 GB to 4 GB
M16 Increase memory depth from 1 GB to 16 GB
701 Add Camera Serial Interface (CSI-2) license
702 Add Display Serial Interface (DSI-1) license
703 Add CSI and DSI licenses
001 Add Image Extractor Package
003 Add Image Inserter Package