Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

E6569E Wireless Test Manager Suite

Sold By:

Configure

Prices for: France

* Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.

Key Features & Specifications

Specifications

  • Visual Studio.net WTM suite supports LTE FDD/TDD, cdma2000, 1xEV-DO, GSM,GPRS,EGPRS,DC-HSDPA,HSPA+, HSPA, W-CDMA, AMPS, IS-95
  • Includes E6567E and E6568E

Features

  • Pre-defined test steps and devices with friendly Windows interface make it easy for defining and changing test plans without any programming.
  • VB.net based development platform provides most flexibility for customizing test steps and adding new instruments.
  • PC based software applies for manufacture, service and R&D customers for fast development and deployment.

Description

The Keysight E6569E Wireless Test Manager suite is the first collection of the new Wireless Test Manager products the offer a Visual Basic .NET test development platform. The new E6569E suite allows you to purchase the Wireless Test Managers at a significant savings over purchasing each test manager separately. The E6569E includes a license and a security key for a single PC and the E6567E (cdma2000/1xEV-DO/LTE) and E6568E (2G/3G/LTE) Wireless Test Manager software.

See the individual Wireless Test Manager products for technical information, product literature and other information.

Software Downloads, including Demo Program