Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U9079A TD-SCDMA/HSPA Measurement Application for EXT

Sold By:

Configure

Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

Key Features & Specifications

Features

  • Fast one-button, standard-based measurements with pass/fail tests
  • Supports measurements per 3GPP release 99 to 8 standard

Measurements

  • Uplink: EVM, frequency stability, transmit ON/OFF power, PkCDE, SEM, ACLR, and more
  • Automatic detection of QPSK, 16QAM and 8 PSK in code domain and modulation accuracy analysis
  • Multiple result views: constellation diagram, code domain, numeric display, spectrum, time domain

Other Features

  • License key upgradeable
  • Transportable license
  • SCPI remote user interface

Description

The U9079A TD-SCDMA/HSPA measurement application is for the EXT wireless communications test set. It provides fast, standard-based, one-button measurements and modulation analysis capability to speed calibration and verification of your devices and modules for next-generation manufacturing test.