Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U9082A LTE TDD Measurement Application for EXT

Sold By:

Configure

Prices for: Canada (English)

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Features

  • Fast one-button, standard-based measurements with pass/fail tests
  • Supports measurements per 3GPP Release 9 (2010-06) standard

Measurements

  • User equipment (UE): EVM, frequency error, I/Q offset, spectrum flatness, in-band emissions, SEM, ACLR and more.
  • Transport layer channel decoding: access to demapped, deinterleaved, descrambled, deratematched and decoded data.
  • Multiple color coded result views: EVM vs. subcarrier, EVM vs. symbol, EVM vs. slot, EVM vs. resource block (RB), detected allocations (subcarrier vs. symbol), error summary table, frame summary table and more.

Other Features

  • License key upgradeable
  • Transportable license
  • SCPI remote user interface

Description

The U9082A LTE TDD measurement application is for the EXT wireless communications test set. It provides fast, standard-based, one-button measurements and modulation analysis capability to speed calibration and verification of your devices and modules for next-generation manufacturing test.