Prices for: Canada (English)
* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.
Key Features & Specifications
Features
- Fast one-button, standard-based measurements with pass/fail tests
- Supports measurements per 3GPP Release 9 (2010-06) standard
Measurements
- User equipment (UE): EVM, frequency error, I/Q offset, spectrum flatness, in-band emissions, SEM, ACLR and more.
- Transport layer channel decoding: access to demapped, deinterleaved, descrambled, deratematched and decoded data.
- Multiple color coded result views: EVM vs. subcarrier, EVM vs. symbol, EVM vs. slot, EVM vs. resource block (RB), detected allocations (subcarrier vs. symbol), error summary table, frame summary table and more.
Other Features
- License key upgradeable
- Transportable license
- SCPI remote user interface
Description
The U9082A LTE TDD measurement application is for the EXT wireless communications test set. It provides fast, standard-based, one-button measurements and modulation analysis capability to speed calibration and verification of your devices and modules for next-generation manufacturing test.