Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N1124A-003 i3070 LED Test Card

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • N1128A-001 i3070 LED Test Box N1128A-001 i3070 LED Test Box 

    N1128A-001 i3070 LED Test Box

    • Tests up to 64 LEDs in less than 1.3 seconds.
    • Measures LED color in the 400-660nm range.
    • Returns intensity measurement in μW/cm2.

  • N1807A Agilent Utility Card N1807A-001 Utility Card 

    N1807A-001 Utility Card

    The utility card allows you to plug in your own custom electronics for added functional test or functionality during ICT

  • Utility Card: Boundary Scan Applications Utility Card: Boundary Scan Applications 

    Utility Card: Boundary Scan Applications

    Provide greater user flexibility on boundary scan test with Keysight utility card.

  • Utility Card Image Utility Card: Flash Programming Applications 

    Utility Card: Flash Programming Applications

    Enable high-performance in-system flash programming (ISP) with Keysight utility card.

  • E9901E 1-module ICT System i327x Series 5 E9901E 1-module In-Circuit Test (ICT) System, i327x Series 5 

    E9901E 1-module In-Circuit Test (ICT) System, i327x Series 5

    The E9901E offers max 1296 nodes testing plus the new Series 5 infrastructure for flexible external electronics connection and higher analog testing throughput

  • E9902E 2-Module ICT system i307x series 5 E9902E 2-Module In-Circuit Test (ICT) System, i307x Series 5 

    E9902E 2-Module In-Circuit Test (ICT) System, i307x Series 5

    The E9902E offers max 2592 nodes testing plus the new Series 5 infrastructure for flexible external electronics connection and higher analog testing throughput

  • E9903E 4-Module ICT system i307x series 5 E9988E In-Line 2-Module In-Circuit Test System; i337x, Series 5i 

    E9988E In-Line 2-Module In-Circuit Test System; i337x, Series 5i

    • The E9988E offers max 2592 nodes testing. Built to stringent specifications for SMEMA compatibility, it is easily integrated into existing SMT lines.

  • E9903E 4-Module ICT system i307x series 5 E9903E 4-Module In-Circuit Test (ICT) System, i307x Series 5 

    E9903E 4-Module In-Circuit Test (ICT) System, i307x Series 5

    The E9903E offers max 5184 nodes testing plus the new Series 5 infrastructure for flexible external electronics connection and higher analog testing throughput

  • E9903E 4-Module ICT system i307x series 5 E9988EL In-Line 2-Module In-Circuit Test System; i337x, Series 5i 

    E9988EL In-Line 2-Module In-Circuit Test System; i337x, Series 5i

    • Short-wire fixturing technology ensures transportability, repeatability and stability
    • Innovative design ensures easy maintenance and fixture change
    • Compact chassis, only 800 mm or 31.5” in length

  • 3070AF ICT i3070 Accessories Fixture 3070AF ICT i3070 Accessories : Fixture 

    3070AF ICT i3070 Accessories : Fixture

    View ICT i3070 fixture accessories ranging from fixture kits to vectorless test items like VTEP . You can conveniently select items/parts to request for a QuickQuote

  • E9905E 2-Module ICT system i307x series 5 E9905E 2-Module In-Circuit Test (ICT) system, i307x series 5 

    E9905E 2-Module In-Circuit Test (ICT) system, i307x series 5

    The E9905E offers max 2592 nodes testing plus the new Series 5 infrastructure for flexible external electronics connection and higher analog testing throughput

  • E9905E 2-Module ICT system i307x series 5 E9905EL 2-Module In-Circuit Test (ICT) system, i307x series 5 

    E9905EL 2-Module In-Circuit Test (ICT) system, i307x series 5

    • Max node count : 2592
    • Max channel count : 576
    • Footprint : 0.93m (H) x 0.95m (W) x 0.77 (D)