Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Typically Configured Price RM 44,399

Typical Configuration

M9352A PXI Hybrid Quad IF Amplifier/Attenuator

  • M9352A-H01 Custom Quad IF Amplifier/Attenuator,10 to 900 MHz
  • R-51B-001-C Return to Keysight Warranty - 1 year

Typically Configured Price RM 44,399

Configure

Prices for: Malaysia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • 4 channels
  • 10 MHz to 1 GHz frequency range
  • Fast IF power control with 31.5 dB solid state IF attenuator with 0.5 dB steps
  • Analog Bandwidth (3dB) : 1 GHz
  • ≥ 5 dB Minimum Gain (nominal)
  • ≥ 36 dB Maximum Gain (nominal)

All the specifications are nominal

Description

The Keysight M9352A is a one-slot, 4-channel, PXI Hybrid IF Amplifier/Attenuator with 1 GHz analog bandwidth providing IF signal conditioning for use in multi-channel modular solutions.

Combine with the M9362A-D01 PXI Quad Downconverter, up to four M9202A IF Digitizers, and a local oscillator for wideband signal capture where multiple channels are required for applications such as multi-channel coherent signal analysis.

The M9352A modules are custom built and tested to nominal* performance characteristics. Full regulatory and safety testing has been performed. This product has the same warranty and support services as other Keysight instruments. Because it is custom built, Keysight recommends checking availability and delivery information before ordering the product.

*Nominal describes representative performance that is useful in the application of the product when operated over a 20 to 30 °C temperature range. Nominal performance is not warranted.