Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 1,006

Typical Configuration  

Typical Configuration

M9048A PCIe Desktop Adapter: Gen 2, x8, clock isolation

  • R-51B-001-C Return to Keysight Warranty - 1 year
  • Y1202A PCIe cable: x8, 2.0m

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

Y1202A
PCIe cable: x8, 2.0m 

PCIe cable: x8, 2.0m

Y1202A

Price: US$ 268

  • x8 connectors to match up with Keysight AXIe and PXIe chassis and System Modules.
  • Up to PCIe Gen 3 operation
  • 2.0 m length
US$ 268

Prices are subject to change without notice.

Related Software Products

  • IO Libraries Suite Logo - Agilent IO Libraries Suite 

    IO Libraries Suite

    • Easy connection from instruments to the PC
    • Compatible with most instruments that use GPIB, RS-232, LAN, PXI, AXIe, and USB interfaces
    • Enables instrument communication for a variety of application development environments

Related Products & Solutions

  • M9021A PCIe Cable Interface M9021A PCIe Cable Interface 

    M9021A PCIe Cable Interface

    M9021A is used with the M9018A PXIe Chassis and provides a Gen 2, x8 PCIe cable link to an external system controller.

  • M9505A AXIe 5 slot Chassis M9505A AXIe 5-Slot Chassis 

    M9505A AXIe 5-Slot Chassis

    M9505A 5-slot AXIe chassis with embedded system module and Gen 2, x8 link to external controller.

  • M9502A AXIe 2 slot chassis M9502A AXIe 2-Slot Chassis 

    M9502A AXIe 2-Slot Chassis

    M9502A 2-slot AXIe chassis for transportable applications. Includes embedded system module and Gen 2, x8 link to external controller.