Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 1,137

Typical Configuration  

Typical Configuration

M9048A PCIe Desktop Adapter: Gen 2, x8, clock isolation

  • R-51B-001-C Return to Keysight Warranty - 1 year
  • Y1202A PCIe cable: x8, 2.0m

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Applications

  • Connecting an external computer to an AXIe or PXIe chassis

Functionality

  • PCIe switch with clock isolation
  • Enables an M9502A/M9505A AXIe chassis or M9018A PXIe chassis with M9021A cable interface to be connected to a desktop/rack-mounted computer via a standard x8 PCIe cable
  • PCIe x8 cable connector and PCIe half-card format for x8 or x16 computer slot

Description

The M9048A is a PCIe interface card for computers with PCIe expansion slots. It provides an extremely high performance link from an external computer to an AXIe Chassis, such as the M9502A/5A or a PCIe Cable Interface such as the M9021A. The card has Gen 2 x8 PCIe cable link capable of achieving speeds up to 4GB/s. This means a high performance system can be built using desktop or rack-mounted computers.

The M9048A utilizes a PCIe switch and clock isolation to provide a high quality clock source driven down the PCIe cable to the PXIe or AXIe chassis. Therefore, it always provides the same high-performance gen 2 link regardless of the PC that it’s placed in. It can also operate in most Gen 3 PC slots because they can train to the Gen 2 PCIe switch on the card.

The card utilizes a x8 Molex cable connector and should be used with x8 to x8 PCIe cables tested to operate at Gen 2 speeds such as the Keysight Y1202A. Operation is transparent to the software application and no software drivers are required.