Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E1848A Laser Head Cable (power only, male DIN)

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

E1848A-060 Laser head power only cable; 3m +0.15m, -0m; with male DIN connector
E1848A-140 Laser head power only cable; 7m +0.15m, -0m; with male DIN connector
E1848A-200 Laser head power only cable; 10m +0.25m, -0m; with male DIN connector
E1848A-300 Laser head power only cable; 15m +0.25m, -0m; with male DIN connector
E1848A-400 Laser head power only cable; 20m +0.25m, -0m; with male DIN connector

Contact Keysight for option pricing.