Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 30,652

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

N2806A-A6J ANSI Z540-1-1994 Calibration US$ 644

Prices are subject to change without notice.

R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years US$ 455
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years US$ 856
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years call
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years call
R-51B-001-5Z Warranty Assurance Plan - Return to Keysight - 5 years US$ 697

Prices are subject to change without notice.

Related Products & Solutions

  • N2787A N2787A 3D probe positioner 

    N2787A 3D probe positioner

    3D probe positioner with flexible, articulating arm

  • no image available N5520B Adapter, 1.85 mm (f) to 1.85 (f), DC to 67 GHz 

    N5520B Adapter, 1.85 mm (f) to 1.85 (f), DC to 67 GHz

    The N5520B precision 1.85 millimeter coax-to-coax adapter, 1.0 mm (f) to 1.85 (f), offers a simple way of measuring coaxial devices at higher frequencies.

  • N2812A 35 GHz InfiniiMax III cable N2812A 35 GHz InfiniiMax III cable [Discontinued] 

    N2812A 35 GHz InfiniiMax III cable [Discontinued]

    The N2812A provides a cable that matches the performance of the 90000 X-Series oscilloscope. It provides excellent flexibility with high quality measurements.

  • N2809A PrecisionProbe Software N2809A PrecisionProbe Oscilloscope Software and cables 

    N2809A PrecisionProbe Oscilloscope Software and cables

    Quickly characterize and correct your measurement system quickly and accurately, without adding expensive equipment.

  • N2808A PrecisionProbe Software for 9000 Series N2808A PrecisionProbe Software for 9000 and S-Series 

    N2808A PrecisionProbe Software for 9000 and S-Series

    N2808A enables you to quickly eliminate accuracy errors in your probes and cables

  • no image available Infiniium 90000 Q-Series Oscilloscopes [Discontinued] 

    Infiniium 90000 Q-Series Oscilloscopes [Discontinued]

    • The world’s fastest real time oscilloscope
    • 20 to 63 GHz real time analog bandwidth
    • 80 GSa/s sample rate (4 channels)
    • Up to 2 Gpts of Memory
    • Industry’s lowest noise floor
    • 15.4 inch display

  • N2807A PrecisionProbe Advanced Kit N2807A PrecisionProbe Advanced Kit [Discontinued] 

    N2807A PrecisionProbe Advanced Kit [Discontinued]

    • Quickly and easily characterizes and corrects for S21 insertion loss of cables, fixtures, and switches without the need of additional equipment such as a VNA or TDR
    • Measures and corrects probing frequency response for all probes connected to Infiniium oscilloscopes

  • N5443A N5443A PV and deskew fixture for InfiniiMax III probing system 

    N5443A PV and deskew fixture for InfiniiMax III probing system

    The N5443A performance verification and deskew fixture is required to calibrate and verify the performance of the InfiniiMax III probe.