- Home
- Products and Services
- Oscilloscope
- 64997A Oscilloscope Spectrum Visualizer (OSV) Software [Obsolete]
64997A Oscilloscope Spectrum Visualizer (OSV) Software
- Overview and Features
- Post-Purchase Upgrades
- Resources
HIGHLIGHTS
Key Features:
- OSV 64997A supports the InfiniiVision 2000, 3000, 4000 and 6000 X-Series oscilloscopes
- 64997A runs on an external PC
- Spectrum analysis with bandwidths up to 1.5 GHz, depending on the InfiniiVision oscilloscope selection
- Single or dual channel measurements and displays (channels 1 and 3)
- Free run or triggered measurements, single or continuous sweep modes
- Spectrogram measurements (spectrum vs. frequency vs. time) to analyze time-varying signals with vertical, horizontal, or waterfall display modes
- Multiple oscilloscopes can be configured to allow user to rapidly switch between multiple instruments
Spectrum Measurements:
- Power (dBm) vs. frequency
- Horizontal (x-axis): Specify center frequency and frequency span, or start and stop frequencies
- Vertical (y-axis): Specify reference level (dBm) and scale (dB/div)
- Settable resolution bandwidth
- Flat top, Guassian, or Hanning windows applied to the time domain data for the FFT analysis
- Marker to peak amplitude, and marker to center frequency
- Marker peak search can be enabled for time-varying signals
- Multiple marker, with delta X and delta Y readouts
Acquisition and Display Modes:
- Free Run (continous), Triggered, Stop, Single, Preset
- Triggered mode: specify trigger power level (dBm), single or continous sweep
- Enable/disable y-axis label
- Enable/disable main trace display
- Max hold display mode
Arbitrary Waveform Generator Source Control (on InfiniiVision oscilloscopes only):
- 20 MHz sine wave
- 10 MHz square wave
- Pulsed waveform
- WaveGen source settings can be altered while ASV is running for interactive signal source and analysis capability
The Oscilloscope Spectrum Visualizer (OSV) software provides advanced FFT frequency domain analysis for the InfiniiVision Series oscilloscopes at a cost-effective price. The OSV software extends the InfiniiVision Series oscilloscopes to perform frequency-domain FFT analysis. It provides spectrum and spectrogram analysis with an intuitive user interface, parameter and control settings, and marker functionality that RF engineers are familiar with, offering advantages over traditional oscilloscope FFT solutions. This new capability helps engineers gain greater insight into their design performance and debug issues faster when they occur.
**Requires Microsoft Windows 7 and oscilloscope code version 2.11 or higher**
Supported Oscilloscopes:
Instrument Model | Bandwidths | Max Sample Rate | WaveGen Source |
---|---|---|---|
InfiniiVision 2000 X-Series scope | 70,100, 200 MHz | 1GSa/s | Yes |
InfiniiVision 3000 X-Series scope | 100,200,350,500 MHz | 2GSa/s | Yes |
InfiniiVision 4000 X-Series scope | 200, 350, 500 MHz; 1, 1.5 GHz | 5 GSa/s | Yes |
InfiniiVision 6000 X-Series scope | 1, 2.5, 4, 6 GHz | 20 GSa/s | Yes |
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility