Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Supports Verilog-A model simulation and tweaking
  • Supports both HSPICE and Spectre subcircuit models calling Verilog-A code

Description

The W8613EP Model Builder Program (MBP) Verilog-A Model Support module supports Verilog-A models in general. Most of the common functions and keywords defined in the Verilog-A are supported.

Verilog-A is an industry standard modeling language for analog circuits.

Return to Model Builder Program (MBP).