Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Internal engine supports HICUM model version 2.23
  • Supports DC, CV, thermal and noise parameter extraction
  • Graphic operation interface and convenient modeling utilities

Description

The W8607EP Model Builder Program (MBP) HICUM Model Generation package includes the extraction package for the HIgh CUrrent Model (HICUM) bipolar model. The MBP HICUM Model Generation package can be combined with the W8612EP MBP RF Modeling Extraction package for a complete RF modeling solution.

HICUM targets the design of bipolar transistor circuits at high-frequencies and high-current densities using Si, SiGe or III-V based processes. HICUM is being developed and maintained by the HICUM Group at CEDIC, University of Technology Dresden, Germany, and the University of California at San Diego, USA.

Return to Model Builder Program (MBP).