Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U9081A Bluetooth® Measurement Application for EXT

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Signal Analysis

  • Compliant with Bluetooth® Core Specification Version 2.1+ EDR and 4.0 Low Energy (RF PHY 0.7 Draft)
  • One-button measurements with pass/fail per the standard

Measurements

  • Transmitter analysis of combined output power (Basic Rate or Low Energy) or EDR relative power and modulation measurements associated with multiple results at a single time
  • Modulation: deviation, initial carrier frequency tolerance (ICFT), carrier frequency drift, EDR frequency stability and EDR modulation accuracy
  • Multiple result views: RF envelope, demodulation waveform, RF spectrum, numeric display

Other Features

  • License Key upgradeable
  • Transportable license
  • SCPI remote user interface

Description

The U9081A Bluetooth measurement application is for the EXT wireless communications test set. It provides fast, standard-based, one-button measurements and modulation analysis capability to speed calibration and verification of your devices and modules for next-generation manufacturing test. The measurement application satisfies the test conditions defined in the Bluetooth Core Specifications to help verify your Bluetooth design with confidence while supporting manufacturing with a single application covering Basic Rate, EDR and Low Energy technologies for production.

Related Industries & Technologies