Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Productivity

  • Use your PC to view and analyze to get additional insight, without having to be with your scope and target system.
  • Share scope measurements more easily across your team, and if needed with customers and vendors.
  • Create more useful documentation, faster.
  • Supports a variety of popular file formats from Keysight Infiniium and InfiniiVision oscilloscopes as well as generic .csv, .txt, and .tsv files.

Standard Features

  • Open and view up to 8 waveforms (supports up to 16-bit vertical bits)
  • Use familiar scope horizontal and vertical controls to quickly navigate and zoom in to any event of interest
  • Access over 60 built-in automated measurements with a mouse click.
  • 20 math operators including FFT and filters, up to four independent/cascaded math functions

Optional Features

  • Protocol decode (I2C, SPI, RS-232, CAN, LIN, FlexRay, JTAG, USB, PCIe, MIPI D-Phy, 8B/10B, SAS, SATA…)
  • Jitter analysis with EZJIT and EZJIT+
  • Eye analysis and clock recovery for high-speed serial

Host PC operating system and resources

  • Required: Microsoft Windows 7 64-bit operating system, 4 Gbytes RAM, 25 Gbytes free hard drive space
  • Recommended: Microsoft Windows 7 64-bit operating system, 8 Gbytes RAM, 25 Gbytes free hard drive space

Description

Capture waveforms on your scope, save to a file, and recall the waveforms into Keysight’s Infiniium Offline application. The application supports a variety of popular waveform formats from multiple oscilloscope vendors. Now you can view, analyze, share, and document scope measurements anywhere your PC goes.

Available June 3 is the new user interface for Infiniium oscilloscopes. Learn more at www.keysight.com/find/InfiniiumUserInterface.