Here’s the page we think you wanted. See search results instead:


Contact an Expert

M9170A PXI Attenuator/Switch Driver Module

Sold By:

Starting From US$ 1,448


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Drive up to 12 external SPDT switches, or 4 external SP4T/6T switches, or 12 transfer switches, or 2 external attenuators
  • Dual voltage supply of 5 V and 24 V and dual driving mode for pulse and continuous
  • Soft front panel provides a dynamic dashboard view and control of the connected attenuators or switches
  • Point-to-point interface cable options available for connection between driver and switching device


The Keysight M9170A is a one-slot PXI attenuator switch driver module that provides the flexibility to drive Keysight’s expansive portfolio of RF & microwave step attenuators and electromechanical switches. It is a PXI-hybrid compliant module that comes with a full-featured graphical interface soft front panel for easy control and trigger.

  • Maximize PXI chassis slot utilization, which ultimately improves testing efficiency
  • Ensure biasing compatibility with most switches on the market increases system flexibility
  • Select device models and the subsequent switch paths or attenuation levels
  • Intuitive configuration for all Keysight switches and attenuators