Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E4982A-004 Working Standard Set

Sold By:

Starting From US$ 604

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Configure

E4982A-004
Add Working Standard Set 

Add Working Standard Set

E4982A-004

Price: US$ 604

This is used to calibrate the E4982A at the handler DUT contacts. It consists of shorting bars, and 51 Ω chip resistors.
US$ 604
E4982A-019 Standard Data Storage US$ 0
E4982A-020
Add Test Fixture Extension Cable Set 

Add Test Fixture Extension Cable Set

E4982A-020

Price: US$ 1,063

This option is for 2 m cable length.
US$ 1,063
E4982A-030 1 MHz to 300 MHz US$ 16,125
E4982A-050 1 MHz to 500 MHz US$ 18,933
E4982A-100 1 MHz to 1 GHz US$ 27,568
E4982A-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited) US$ 395
E4982A-1CM Rackmount kit US$ 62
E4982A-1CN Front handle kit US$ 111
E4982A-1CP Handle/rack mount kit US$ 123
E4982A-300 1 MHz to 3 GHz US$ 33,689
E4982A-700
16195B Calibration Kit 

16195B Calibration Kit

E4982A-700

Price: US$ 1,639

This option provides the 16195B Calibration Kit which Includes OPEN, SHORT, 50 Ω LOAD, LOW-LOSS CAPACITOR standards. This is required for system calibration and tests.
US$ 1,639
E4982A-710 Test Fixture Stand US$ 356
E4982A-720 3.5mm to 7mm Coaxial Adapter US$ 356
E4982A-810 Add keyboard US$ 123
E4982A-820 Add mouse US$ 74
E4982A-A6J ANSI Z540-1-1994 Calibration US$ 395

Prices are subject to change without notice.

R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years US$ 569
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years US$ 1,070
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years call
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years call
R-51B-001-5Z Warranty Assurance Plan - Return to Keysight - 5 years US$ 1,083

Prices are subject to change without notice.

Related Products & Solutions

  • E4982A LCR Meter E4982A LCR Meter, 1 MHz to 300 M/500 M/1 G/3 GHz 

    E4982A LCR Meter, 1 MHz to 300 M/500 M/1 G/3 GHz

    • High speed measurement: 0.9 ms (Mode 1), 2.1 ms (Mode 2), 3.7 ms (Mode 3)
    • 0.8% basic accuracy with unparalleled measurement repeatability
    • Wide impedance measurement range from 140 mΩ to 4.8 kΩ