Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E4982A-004 Working Standard Set

Sold By:

Starting From US$ 619

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Description

This is used to calibrate the E4982A at the handler DUT contacts. It consists of shorting bars, and 51 Ω chip resistors. (SMD size: 1.0 x 0.5 mm, 1.6 x 0.8 mm, 2.0 x 1.2mm, 3.2 x 1.6 mm)