- Accessories
- Cases and Covers
- E1734B Tripod and Accessories Case
E1734B Tripod and Accessories Case
The E1734B Tripod and accessories case provides a rugged and secure means of transporting the tripod.
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
The E1734B Tripod and accessories case provides a rugged and secure means of transporting the tripod.
HIGHLIGHTS
- Large, full access opening makes it easy to load and unload the tripod and its accessories
- Dimensions (L x W x D): 990 x 270 x 270 mm
- Weight empty: 5.4 kg
Contents as shown in the images are not included
The E1734B Tripod and accessories case provides a rugged and secure means of transporting the tripod including legs, handle, short, medium and long tripod posts, large base plate, mounting plate and right angle clamp that make up the Keysight 5530 Laser Calibration System.
The well protected case has a custom-made, air-channel ABS walls and ballistic nylon exterior to ensure amazing durability. Heavy-duty, ball bearing wheel assemblies make it easy to move the tripod and its accessories.
The interior lined with support ribs and thick foam to protect the tripod and its accessories during the transportation. The soft case has heavy duty and integrated ball bearing wheel assemblies for ease of moving around.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility